
Cone Part Number |
N/A A5069 |
Bore (d) |
N/A 0.6872 in17.455 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 760 lbf3380 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 2930 lbf13000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 5110 lbf22700 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 1320 lbf5890 N |
| K Factor 5 | N/A 1.2 |
Inner Ring Width (B) |
N/A 0.4375 in11.113 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.520 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.84 in21.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.93 in23.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.08 in2 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.02 in-0.5 mm |
| Effective Center Location7 | N/A -0.08 in-2 mm |
Weight |
N/A 0.1 lb0.000 Kg |