
Cone Part Number |
N/A L45449 |
Bore (d) |
N/A 1.1417 in28.999 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2070 lbf9200 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 7980 lbf35500 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 13900 lbf61800 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 3600 lbf16000 N |
| K Factor 5 | N/A 1.58 |
Inner Ring Width (B) |
N/A 0.5800 in14.732 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.560 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.32 in33.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.57 in40 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
| Effective Center Location7 | N/A -0.13 in-3.3 mm |
Weight |
N/A 0.2 lb0.10 Kg |