
Cone Part Number |
N/A L68149 |
Bore (d) |
N/A 1.3775 in34.989 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2650 lbf11800 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 10200 lbf45500 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 17800 lbf79200 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 4620 lbf20500 N |
| K Factor 5 | N/A 1.4 |
Inner Ring Width (B) |
N/A 0.6600 in16.764 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.560 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.54 in39 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.79 in45.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.06 in1.5 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.01 in0.3 mm |
| Effective Center Location7 | N/A -0.1 in-2.5 mm |
Weight |
N/A 0.5 lb0.20 Kg |