
Cone Part Number |
N/A LM11949 |
Bore (d) |
N/A 0.7500 in19.050 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2280 lbf10100 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 8800 lbf39100 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 15300 lbf68100 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 3970 lbf17700 N |
| K Factor 5 | N/A 1.94 |
Inner Ring Width (B) |
N/A 0.655 in16.637 mm |
| Max Shaft Fillet Radius6 | N/A 0.050 in1.270 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 0.93 in23.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 0.98 in25 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.05 in1.3 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.01 in-0.3 mm |
| Effective Center Location7 | N/A -0.22 in-5.6 mm |
Weight |
N/A 0.4 lb0.20 Kg |