
Series |
N/A LM67000 |
Cone Part Number |
N/A LM67049A |
Bore (d) |
N/A 1.2500 in31.750 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2720 lbf12100 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 10500 lbf46700 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 18300 lbf81300 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 4740 lbf21100 N |
| K Factor 5 | N/A 1.42 |
Inner Ring Width (B) |
N/A 0.6600 in16.764 mm |
| Max Shaft Fillet Radius6 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.42 in36 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.46 in37 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.05 in1.3 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.01 in0.3 mm |
| Effective Center Location7 | N/A -0.12 in-3 mm |
Weight |
N/A 0.60 lb0.30 Kg |