
Cone Part Number |
N/A LM72849 |
Bore (d) |
N/A 0.8900 in22.606 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2050 lbf9110 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 7900 lbf35100 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 | N/A 13800 lbf61200 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 3570 lbf15900 N |
| K Factor 5 | N/A 1.24 |
Inner Ring Width (B) |
N/A 0.6102 in15.499 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.520 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.1 in28 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.18 in30 mm |
Cage Location Relative to Frontface (Ab) |
N/A 0.07 in1.8 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
| Effective Center Location7 | N/A -0.12 in-3 mm |
Weight |
N/A 0.3 lb0.10 Kg |