
Bore (d) |
N/A 3.5000 in88.900 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 19100 lbf84800 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)2 | N/A 128000 lbf570000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 3 | N/A 33200 lbf148000 N |
| K Factor 4 | N/A 1.71 |
Inner Ring Width (B) |
N/A 2.0625 in52.3875 mm |
| Max Shaft Fillet Radius5 | N/A 0.14 in3.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.17 in106 mm |
Cage Location Relative to Frontface (Ab) |
N/A -0.103125 in-2.619375 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.20625 in5.23875 mm |
| Effective Center Location6 | N/A -0.47 in-11.9 mm |