The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Roller Bearings
>
Timken® Tapered Roller Bearings
>
Timken® Single Row Tapered Roller Bearing
>
Timken®Tapered Roller Bearings - Single Cups
>
Timken®Tapered Roller Bearings - Single Cups - Imperial
> Part Number M969812
Part Number M969812, Tapered Roller Bearings - Single Cups - Imperial
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Imperial
Metric
Both
Other Dimensions
|
Key Dimensions
Other Dimensions
C - Cup Width
N/A
2.6725 in
67.882 mm
Max Housing Fillet Radius
1
N/A
0.250 in
6.4 mm
Key Dimensions
Series
N/A
M969800
Cup Part Number
N/A
M969812
O.D. (D)
N/A
25.5876 in
649.925 mm
K Factor
2
N/A
0.67
e Factor
3
N/A
2.6
1
These maximum fillet radii will be cleared by the bearing corners.
2
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
3
These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.