Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.20 Kg0.5 lb

C - Cup Width

N/A 11.561 mm0.4552 in
Max Housing Fillet Radius1 N/A 1.27 mm0.050 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 55.90 mm2.24 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 52.07 mm2.05 in

Key Dimensions

Series

N/A LM67000

Cup Part Number

N/A JLM67020P

O.D. (D)

N/A 58.513 mm2.3037 in
K Factor 2 N/A 1.42
e Factor 3 N/A 0.41
Y Factor 4 N/A 1.46

Factors

G1 Factor

N/A 12.8

G2 Factor

N/A 9.7
Geometry Factor (Cg)5 N/A 0.0612
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.