
Cone Part Number |
N/A 13687 |
Cup Part Number |
N/A 13621D |
Bore (d) |
N/A 1.5 in38.1 mm |
O.D. (D) |
N/A 2.717 in69.012 mm |
Width (T) |
N/A 1.8123 in46.032 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 26300 lbf117000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 3920 lbf17400 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 6820 lbf30300 N |
| e Factor 4 | N/A 0.4 |
| K Factor 5 | N/A 1.45 |
Series |
N/A 13600 |
Outer Ring Width (C) |
N/A 1.5 in38.1 mm |
| Max Shaft Fillet Radius6 | N/A 0.080 in2 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.89 in48 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.60 in65.02 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.02 in0.5 mm |
| Effective Center Location8 | N/A -0.12 in-3 mm |
Inner Ring Width (B) |
N/A 0.75 in19.05 mm |
Weight |
N/A 1.4 lb0.637 Kg |