
Cone Part Number |
N/A 14138A |
Cup Part Number |
N/A 14276D |
Bore (d) |
N/A 1.3750 in34.925 mm |
O.D. (D) |
N/A 2.717 in69.012 mm |
Width (T) |
N/A 1.8126 in46.04 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 21400 lbf95100 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 3180 lbf14200 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 5540 lbf24600 N |
| e Factor 4 | N/A 0.38 |
| K Factor 5 | N/A 1.53 |
Series |
N/A 14000 |
Outer Ring Width (C) |
N/A 1.5 in38.1 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.89 in48 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.52 in64 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.02 in0.5 mm |
| Effective Center Location8 | N/A -0.17 in-4.3 mm |
Inner Ring Width (B) |
N/A 0.771 in19.583 mm |
Weight |
N/A 1.52 lb0.687 Kg |