
Cone Part Number |
N/A 15101 |
Cup Part Number |
N/A 15251D |
Bore (d) |
N/A 1.0000 in25.400 mm |
O.D. (D) |
N/A 2.5000 in63.500 mm |
Width (T) |
N/A 1.8124 in46.035 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 23400 lbf104000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 3490 lbf15500 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 6080 lbf27000 N |
| e Factor 4 | N/A 0.35 |
| K Factor 5 | N/A 1.67 |
Series |
N/A 15000 |
Outer Ring Width (C) |
N/A 1.4375 in36.513 mm |
| Max Shaft Fillet Radius6 | N/A 0.03 in0.800 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.28 in32.5 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.34 in58.93 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.03 in0.8 mm |
| Effective Center Location8 | N/A -0.23 in-5.8 mm |
Inner Ring Width (B) |
N/A 0.8125 in20.638 mm |
Weight |
N/A 1.54 lb0.7 Kg |