
Cone Part Number |
N/A 17118 |
Cup Part Number |
N/A 17245D |
Bore (d) |
N/A 1.1806 in29.987 mm |
O.D. (D) |
N/A 2.4409 in61.999 mm |
Width (T) |
N/A 1.5624 in39.685 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 16900 lbf75300 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 2520 lbf11200 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 4390 lbf19500 N |
| e Factor 4 | N/A 0.38 |
| K Factor 5 | N/A 1.53 |
Series |
N/A 17000 |
Outer Ring Width (C) |
N/A 1.4275 in36.259 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.5 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.52 in38.5 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.26 in57.40 mm |
Cage Location Relative to Backface (Aa) |
N/A -0.02 in-0.5 mm |
| Effective Center Location8 | N/A -0.14 in-3.6 mm |
Inner Ring Width (B) |
N/A 0.6522 in16.566 mm |
Weight |
N/A 1.16 lb0.524 Kg |