
Cone Part Number |
N/A 26131 |
Cup Part Number |
N/A 26284D |
Bore (d) |
N/A 1.3125 in33.338 mm |
O.D. (D) |
N/A 2.8336 in71.973 mm |
Width (T) |
N/A 1.6835 in42.761 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 27300 lbf121000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 4060 lbf18100 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 7070 lbf31400 N |
| e Factor 4 | N/A 0.36 |
| K Factor 5 | N/A 1.62 |
Series |
N/A 26000 |
Outer Ring Width (C) |
N/A 1.4375 in36.513 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.75 in44.5 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.60 in65.02 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
| Effective Center Location8 | N/A -0.16 in-4.1 mm |
Inner Ring Width (B) |
N/A 0.7450 in18.923 mm |
Weight |
N/A 1.69 lb0.765 Kg |