
Cone Part Number |
N/A 27881 |
Cup Part Number |
N/A 27820D |
Bore (d) |
N/A 1.5 in38.1 mm |
O.D. (D) |
N/A 3.1510 in80.035 mm |
Width (T) |
N/A 2.2500 in57.150 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 30500 lbf136000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 4550 lbf20200 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 7920 lbf35200 N |
| e Factor 4 | N/A 0.56 |
| K Factor 5 | N/A 1.04 |
Series |
N/A 27800 |
Outer Ring Width (C) |
N/A 1.77 in44.958 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.09 in53 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.99 in74.93 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.1 in2.5 mm |
| Effective Center Location8 | N/A -0.1 in-2.5 mm |
Inner Ring Width (B) |
N/A 0.933 in23.698 mm |
Weight |
N/A 2.59 lb1.175 Kg |