
Cone Part Number |
N/A 28990 |
Cup Part Number |
N/A 28921D |
Bore (d) |
N/A 2.4400 in61.976 mm |
O.D. (D) |
N/A 3.9370 in100.000 mm |
Width (T) |
N/A 2.1250 in53.975 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 41500 lbf185000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 6180 lbf27500 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 10800 lbf47900 N |
| e Factor 4 | N/A 0.43 |
| K Factor 5 | N/A 1.37 |
Series |
N/A 28900 |
Outer Ring Width (C) |
N/A 1.7500 in44.450 mm |
| Max Shaft Fillet Radius6 | N/A 0.080 in2 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.83 in72 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.82 in96.01 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.02 in0.5 mm |
| Effective Center Location8 | N/A -0.07 in-1.8 mm |
Inner Ring Width (B) |
N/A 0.9688 in24.608 mm |
Weight |
N/A 3.4 lb1.543 Kg |