
Cone Part Number |
N/A 29675 |
Cup Part Number |
N/A 29622D |
Bore (d) |
N/A 2.7500 in69.850 mm |
O.D. (D) |
N/A 4.4995 in114.287 mm |
Width (T) |
N/A 2.3124 in58.735 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 43300 lbf192000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 6440 lbf28600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 11200 lbf49900 N |
| e Factor 4 | N/A 0.49 |
| K Factor 5 | N/A 1.2 |
Series |
N/A 29600 |
Outer Ring Width (C) |
N/A 1.8125 in46.038 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.5 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.15 in80 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.33 in109.98 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.08 in2 mm |
| Effective Center Location8 | N/A 0.04 in1 mm |
Inner Ring Width (B) |
N/A 1.0000 in25.400 mm |
Weight |
N/A 4.76 lb2.16 Kg |