
Cone Part Number |
N/A 33262 |
Cup Part Number |
N/A 33462D |
Bore (d) |
N/A 2.6250 in66.675 mm |
O.D. (D) |
N/A 4.6250 in117.475 mm |
Width (T) |
N/A 2.6249 in66.672 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 54200 lbf241000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 8060 lbf35900 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 14000 lbf62400 N |
| e Factor 4 | N/A 0.44 |
| K Factor 5 | N/A 1.34 |
Series |
N/A 33000 |
Outer Ring Width (C) |
N/A 2.1250 in53.975 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.19 in81 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.45 in112.01 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.07 in1.8 mm |
| Effective Center Location8 | N/A -0.11 in-2.8 mm |
Inner Ring Width (B) |
N/A 1.1875 in30.163 mm |
Weight |
N/A 6.43 lb2.915 Kg |