
Cone Part Number |
N/A 34306 |
Cup Part Number |
N/A 34478D |
Bore (d) |
N/A 3.0625 in77.788 mm |
O.D. (D) |
N/A 4.7812 in121.442 mm |
Width (T) |
N/A 2.0625 in52.388 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 47400 lbf211000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 7060 lbf31400 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 12300 lbf54700 N |
| e Factor 4 | N/A 0.45 |
| K Factor 5 | N/A 1.3 |
Series |
N/A 34000 |
Outer Ring Width (C) |
N/A 1.5 in38.1 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.58 in91 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.60 in116.84 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.09 in2.3 mm |
| Effective Center Location8 | N/A 0.06 in1.5 mm |
Inner Ring Width (B) |
N/A 0.906 in23.012 mm |
Weight |
N/A 4.03 lb1.827 Kg |