
Cone Part Number |
N/A 366 |
Cup Part Number |
N/A 363D |
Bore (d) |
N/A 1.9685 in50.000 mm |
O.D. (D) |
N/A 3.5433 in90.000 mm |
Width (T) |
N/A 1.9688 in50.008 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 39900 lbf177000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 5930 lbf26400 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 10300 lbf46000 N |
| e Factor 4 | N/A 0.32 |
| K Factor 5 | N/A 1.83 |
Series |
N/A 365 |
Outer Ring Width (C) |
N/A 1.6563 in42.07 mm |
| Max Shaft Fillet Radius6 | N/A 0.09 in2.300 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.32 in59 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.34 in84.84 mm |
Cage Location Relative to Backface (Aa) |
N/A 0 in0 mm |
| Effective Center Location8 | N/A -0.17 in-4.3 mm |
Inner Ring Width (B) |
N/A 0.875 in22.225 mm |
Weight |
N/A 2.58 lb1.17 Kg |