
Cone Part Number |
N/A 385A |
Cup Part Number |
N/A 384CD |
Bore (d) |
N/A 2 in50.8 mm |
O.D. (D) |
N/A 3.9370 in100.000 mm |
Width (T) |
N/A 2.0625 in52.388 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 42200 lbf188000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 28000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 10900 lbf48700 N |
| e Factor 4 | N/A 0.75 |
| K Factor 5 | N/A 1.65 |
Series |
N/A 385 |
Outer Ring Width (C) |
N/A 1.6875 in42.863 mm |
| Max Shaft Fillet Radius6 | N/A 0.09 in2.300 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.4 in61 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.68 in93.47 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.03 in0.8 mm |
| Effective Center Location8 | N/A -0.12 in-3 mm |
Inner Ring Width (B) |
N/A 0.864 in21.946 mm |
Weight |
N/A 3.8 lb1.69 Kg |