
Cone Part Number |
N/A 388A |
Cup Part Number |
N/A 384D |
Bore (d) |
N/A 2.265 in57.531 mm |
O.D. (D) |
N/A 3.9370 in100.000 mm |
Width (T) |
N/A 2.0624 in52.385 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 42200 lbf188000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 6280 lbf28000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 10900 lbf48700 N |
| e Factor 4 | N/A 0.35 |
| K Factor 5 | N/A 1.65 |
Series |
N/A 385 |
Outer Ring Width (C) |
N/A 1.6875 in42.863 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.76 in70 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.68 in93.47 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.03 in0.8 mm |
| Effective Center Location8 | N/A -0.12 in-3 mm |
Inner Ring Width (B) |
N/A 0.864 in21.946 mm |
Weight |
N/A 3.27 lb1.484 Kg |