
Cone Part Number |
N/A 395-S |
Cup Part Number |
N/A 394D |
Bore (d) |
N/A 2.6250 in66.675 mm |
O.D. (D) |
N/A 4.3307 in110.000 mm |
Width (T) |
N/A 2.0624 in52.385 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 38700 lbf172000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 5760 lbf25600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 10000 lbf44600 N |
| e Factor 4 | N/A 0.4 |
| K Factor 5 | N/A 1.45 |
Series |
N/A 395 |
Outer Ring Width (C) |
N/A 1.8125 in46.038 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.11 in79 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.12 in104.65 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.05 in1.3 mm |
| Effective Center Location8 | N/A -0.03 in-0.8 mm |
Inner Ring Width (B) |
N/A 0.866 in21.996 mm |
Weight |
N/A 3.75 lb1.7 Kg |