
Cone Part Number |
N/A 469 |
Cup Part Number |
N/A 452D |
Bore (d) |
N/A 2.2500 in57.150 mm |
O.D. (D) |
N/A 4.25 in107.95 mm |
Width (T) |
N/A 2.5626 in65.09 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 62900 lbf280000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 9370 lbf41700 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 16300 lbf72600 N |
| e Factor 4 | N/A 0.34 |
| K Factor 5 | N/A 1.74 |
Series |
N/A 455 |
Outer Ring Width (C) |
N/A 2.1250 in53.975 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.83 in72 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.96 in100.58 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.07 in1.8 mm |
| Effective Center Location8 | N/A -0.28 in-7.1 mm |
Inner Ring Width (B) |
N/A 1.1542 in29.317 mm |
Weight |
N/A 5.5 lb2.5 Kg |