
Cone Part Number |
N/A 47487 |
Cup Part Number |
N/A 47420D |
Bore (d) |
N/A 2.7500 in69.850 mm |
O.D. (D) |
N/A 4.7244 in120.000 mm |
Width (T) |
N/A 2.8124 in71.435 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 70000 lbf311000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 10400 lbf46300 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 18100 lbf80700 N |
| e Factor 4 | N/A 0.36 |
| K Factor 5 | N/A 1.62 |
Series |
N/A 47400 |
Outer Ring Width (C) |
N/A 2.3125 in58.738 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.31 in84 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.53 in114.05 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.07 in1.8 mm |
| Effective Center Location8 | N/A -0.25 in-6.4 mm |
Inner Ring Width (B) |
N/A 1.2813 in32.545 mm |
Weight |
N/A 6.74 lb3.058 Kg |