
Cone Part Number |
N/A 48286 |
Cup Part Number |
N/A 48220D |
Bore (d) |
N/A 4.875 in123.825 mm |
O.D. (D) |
N/A 7.1875 in182.563 mm |
Width (T) |
N/A 3.3751 in85.728 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 105000 lbf466000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 15600 lbf69400 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 27200 lbf121000 N |
| e Factor 4 | N/A 0.31 |
| K Factor 5 | N/A 1.91 |
Series |
N/A 48200 |
Outer Ring Width (C) |
N/A 2.875 in73.025 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.47 in139 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.95 in176.02 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.06 in1.5 mm |
| Effective Center Location8 | N/A -0.22 in-5.6 mm |
Inner Ring Width (B) |
N/A 1.5 in38.1 mm |
Weight |
N/A 16.04 lb7.276 Kg |