
Cone Part Number |
N/A 483 |
Cup Part Number |
N/A 472D |
Bore (d) |
N/A 2.5000 in63.500 mm |
O.D. (D) |
N/A 4.7244 in120.000 mm |
Width (T) |
N/A 2.5626 in65.09 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 56100 lbf250000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 8360 lbf37200 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 14600 lbf64700 N |
| e Factor 4 | N/A 0.38 |
| K Factor 5 | N/A 1.52 |
Series |
N/A 475 |
Outer Ring Width (C) |
N/A 2.1250 in53.975 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.762 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.07 in78 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.49 in114.046 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.04 in1 mm |
| Effective Center Location8 | N/A -0.16 in-4.1 mm |
Inner Ring Width (B) |
N/A 1.142 in29.007 mm |
Weight |
N/A 7.20 lb3.25 Kg |