
Cone Part Number |
N/A 497 |
Cup Part Number |
N/A 493D |
Bore (d) |
N/A 3.3750 in85.725 mm |
O.D. (D) |
N/A 5.3750 in136.525 mm |
Width (T) |
N/A 2.75 in69.85 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 60500 lbf269000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 9000 lbf40000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 15700 lbf69700 N |
| e Factor 4 | N/A 0.44 |
| K Factor 5 | N/A 1.31 |
Series |
N/A 495 |
Outer Ring Width (C) |
N/A 2.1250 in53.975 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.98 in101 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.16 in130.05 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.07 in1.8 mm |
| Effective Center Location8 | N/A -0.03 in-0.8 mm |
Inner Ring Width (B) |
N/A 1.172 in29.769 mm |
Weight |
N/A 7.37 lb3.343 Kg |