
Cone Part Number |
N/A 52400 |
Cup Part Number |
N/A 52637D |
Bore (d) |
N/A 4.0000 in101.600 mm |
O.D. (D) |
N/A 6.3750 in161.925 mm |
Width (T) |
N/A 3.2498 in82.545 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 87500 lbf389000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 13000 lbf57900 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 22700 lbf101000 N |
| e Factor 4 | N/A 0.47 |
| K Factor 5 | N/A 1.23 |
Series |
N/A 52000 |
Outer Ring Width (C) |
N/A 2.4375 in61.913 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.61 in117 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.08 in153.92 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.16 in4.1 mm |
| Effective Center Location8 | N/A -0.02 in-0.5 mm |
Inner Ring Width (B) |
N/A 1.4219 in36.116 mm |
Weight |
N/A 12.67 lb5.745 Kg |