
Cone Part Number |
N/A 53162 |
Cup Part Number |
N/A 53390D |
Bore (d) |
N/A 1.6250 in41.275 mm |
O.D. (D) |
N/A 3.8750 in98.425 mm |
Width (T) |
N/A 2.5625 in65.088 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 46500 lbf207000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 6920 lbf30800 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 12000 lbf53600 N |
| e Factor 4 | N/A 0.74 |
| K Factor 5 | N/A 0.79 |
Series |
N/A 53000 |
Outer Ring Width (C) |
N/A 1.7500 in44.450 mm |
| Max Shaft Fillet Radius6 | N/A 0.060 in1.5 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.24 in57 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 3.56 in89.92 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.19 in4.8 mm |
| Effective Center Location8 | N/A -0.01 in-0.3 mm |
Inner Ring Width (B) |
N/A 1.1142 in28.301 mm |
Weight |
N/A 4.72 lb2.143 Kg |