
Cone Part Number |
N/A 545112 |
Cup Part Number |
N/A 545142CD |
Bore (d) |
N/A 11.2500 in285.750 mm |
O.D. (D) |
N/A 14.1250 in358.775 mm |
Width (T) |
N/A 2.9999 in76.197 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 101000 lbf449000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 15000 lbf66800 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 26200 lbf116000 N |
| e Factor 4 | N/A 0.49 |
| K Factor 5 | N/A 1.19 |
Series |
N/A 545000 |
Outer Ring Width (C) |
N/A 2.1250 in53.975 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 11.89 in302 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 13.62 in344.93 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.2 in5.1 mm |
| Effective Center Location8 | N/A 1.29 in32.8 mm |
Inner Ring Width (B) |
N/A 1.25 in31.75 mm |
Weight |
N/A 32.12 lb14.569 Kg |