
Cone Part Number |
N/A 56418 |
Cup Part Number |
N/A 56650CD |
Bore (d) |
N/A 4.1875 in106.363 mm |
O.D. (D) |
N/A 6.5 in165.1 mm |
Width (T) |
N/A 3.2499 in82.547 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 88600 lbf394000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 13200 lbf58700 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 23000 lbf102000 N |
| e Factor 4 | N/A 0.5 |
| K Factor 5 | N/A 1.18 |
Series |
N/A 56000 |
Outer Ring Width (C) |
N/A 2.5 in63.5 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.8 in122 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.30 in160.00 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.14 in3.6 mm |
| Effective Center Location8 | N/A 0.08 in2 mm |
Inner Ring Width (B) |
N/A 1.4375 in36.513 mm |
Weight |
N/A 12.89 lb5.847 Kg |