
Cone Part Number |
N/A 567A |
Cup Part Number |
N/A 563D |
Bore (d) |
N/A 2.8125 in71.438 mm |
O.D. (D) |
N/A 5 in127 mm |
Width (T) |
N/A 3.1874 in80.96 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 76900 lbf342000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 11400 lbf50900 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 19900 lbf88600 N |
| e Factor 4 | N/A 0.36 |
| K Factor 5 | N/A 1.61 |
Series |
N/A 565 |
Outer Ring Width (C) |
N/A 2.5625 in65.088 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.39 in86 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.72 in119.13 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.1 in2.5 mm |
| Effective Center Location8 | N/A -0.32 in-8.1 mm |
Inner Ring Width (B) |
N/A 1.424 in36.17 mm |
Weight |
N/A 8.69 lb3.94 Kg |