
Cone Part Number |
N/A 576 |
Cup Part Number |
N/A 572D |
Bore (d) |
N/A 2.8750 in73.025 mm |
O.D. (D) |
N/A 5.5115 in139.992 mm |
Width (T) |
N/A 3.25 in82.55 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 80900 lbf360000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 12100 lbf53600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 21000 lbf93400 N |
| e Factor 4 | N/A 0.4 |
| K Factor 5 | N/A 1.45 |
Series |
N/A 575 |
Outer Ring Width (C) |
N/A 2.625 in66.675 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.54 in90 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.25 in133.35 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.12 in3 mm |
| Effective Center Location8 | N/A -0.21 in-5.3 mm |
Inner Ring Width (B) |
N/A 1.4212 in36.098 mm |
Weight |
N/A 11.70 lb5.308 Kg |