
Cone Part Number |
N/A 598A |
Cup Part Number |
N/A 592D |
Bore (d) |
N/A 3.6250 in92.075 mm |
O.D. (D) |
N/A 6.0000 in152.400 mm |
Width (T) |
N/A 3.25 in82.55 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 84600 lbf376000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 12600 lbf56000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 21900 lbf97500 N |
| e Factor 4 | N/A 0.44 |
| K Factor 5 | N/A 1.32 |
Series |
N/A 595 |
Outer Ring Width (C) |
N/A 2.5 in63.5 mm |
| Max Shaft Fillet Radius6 | N/A 0.25 in6.4 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.45 in113 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.71 in144.02 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.15 in3.8 mm |
| Effective Center Location8 | N/A -0.1 in-2.5 mm |
Inner Ring Width (B) |
N/A 1.43 in36.322 mm |
Weight |
N/A 11.5 lb5.36 Kg |