
Cone Part Number |
N/A 635 |
Cup Part Number |
N/A 632D |
Bore (d) |
N/A 2.2500 in57.150 mm |
O.D. (D) |
N/A 5.3750 in136.525 mm |
Width (T) |
N/A 3.75 in95.25 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 91200 lbf406000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 60400 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 23600 lbf105000 N |
| e Factor 4 | N/A 0.36 |
| K Factor 5 | N/A 1.61 |
Series |
N/A 635 |
Outer Ring Width (C) |
N/A 3 in76.2 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 2.95 in75 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 4.96 in125.98 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.15 in3.8 mm |
| Effective Center Location8 | N/A -0.44 in-11.2 mm |
Inner Ring Width (B) |
N/A 1.625 in41.275 mm |
Weight |
N/A 14.9 lb6.77 Kg |