
Cone Part Number |
N/A 64452A |
Cup Part Number |
N/A 64700D |
Bore (d) |
N/A 4.5266 in114.976 mm |
O.D. (D) |
N/A 7.0000 in177.800 mm |
Width (T) |
N/A 3.6249 in92.072 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 108000 lbf478000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 16000 lbf71200 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 27900 lbf124000 N |
| e Factor 4 | N/A 0.52 |
| K Factor 5 | N/A 1.13 |
Series |
N/A 64000 |
Outer Ring Width (C) |
N/A 2.75 in69.85 mm |
| Max Shaft Fillet Radius6 | N/A 0.350 in8.900 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.63 in143 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.81 in172.97 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.2 in5.1 mm |
| Effective Center Location8 | N/A 0.05 in1.3 mm |
Inner Ring Width (B) |
N/A 1.625 in41.275 mm |
Weight |
N/A 16.31 lb7.398 Kg |