
Cone Part Number |
N/A 664 |
Cup Part Number |
N/A 654D |
Bore (d) |
N/A 3.3125 in84.138 mm |
O.D. (D) |
N/A 6.0000 in152.400 mm |
Width (T) |
N/A 3.7499 in95.247 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 96700 lbf430000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 14400 lbf64000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 25100 lbf112000 N |
| e Factor 4 | N/A 0.41 |
| K Factor 5 | N/A 1.43 |
Series |
N/A 655 |
Outer Ring Width (C) |
N/A 3 in76.2 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.94 in100 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.57 in141.48 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.17 in4.3 mm |
| Effective Center Location8 | N/A -0.31 in-7.9 mm |
Inner Ring Width (B) |
N/A 1.625 in41.275 mm |
Weight |
N/A 14.73 lb6.68 Kg |