
Cone Part Number |
N/A 67388 |
Cup Part Number |
N/A 67325D |
Bore (d) |
N/A 5 in127 mm |
O.D. (D) |
N/A 7.875 in200.025 mm |
Width (T) |
N/A 4 in101.6 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 144000 lbf640000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21400 lbf95300 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 37300 lbf166000 N |
| e Factor 4 | N/A 0.34 |
| K Factor 5 | N/A 1.7 |
Series |
N/A 67300 |
Outer Ring Width (C) |
N/A 3.375 in85.725 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.67 in144 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.59 in191.01 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
| Effective Center Location8 | N/A -0.25 in-6.4 mm |
Inner Ring Width (B) |
N/A 1.8125 in46.038 mm |
Weight |
N/A 24.39 lb11.063 Kg |