
Cone Part Number |
N/A 677 |
Cup Part Number |
N/A 672D |
Bore (d) |
N/A 3.3750 in85.725 mm |
O.D. (D) |
N/A 6.6250 in168.275 mm |
Width (T) |
N/A 3.625 in92.075 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 104000 lbf461000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 15400 lbf68600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 26900 lbf119000 N |
| e Factor 4 | N/A 0.47 |
| K Factor 5 | N/A 1.24 |
Series |
N/A 675 |
Outer Ring Width (C) |
N/A 2.75 in69.85 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.13 in105 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.34 in160.02 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.17 in4.3 mm |
| Effective Center Location8 | N/A -0.11 in-2.8 mm |
Inner Ring Width (B) |
N/A 1.625 in41.275 mm |
Weight |
N/A 19.66 lb8.917 Kg |