
Cone Part Number |
N/A 67786 |
Cup Part Number |
N/A 67720CD |
Bore (d) |
N/A 6.8750 in174.625 mm |
O.D. (D) |
N/A 9.7500 in247.650 mm |
Width (T) |
N/A 4.0624 in103.185 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 159000 lbf705000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 23600 lbf105000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 41100 lbf183000 N |
| e Factor 4 | N/A 0.44 |
| K Factor 5 | N/A 1.33 |
Series |
N/A 67700 |
Outer Ring Width (C) |
N/A 3.3125 in84.138 mm |
| Max Shaft Fillet Radius6 | N/A 0.310 in7.900 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 7.87 in200 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 9.48 in240.03 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.17 in4.3 mm |
| Effective Center Location8 | N/A 0.19 in4.8 mm |
Inner Ring Width (B) |
N/A 1.875 in47.625 mm |
Weight |
N/A 31.61 lb14.336 Kg |