
Cone Part Number |
N/A 67989 |
Cup Part Number |
N/A 67920CD |
Bore (d) |
N/A 8.2500 in209.550 mm |
O.D. (D) |
N/A 11.1250 in282.575 mm |
Width (T) |
N/A 4 in101.6 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 197000 lbf875000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 29300 lbf130000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 51000 lbf227000 N |
| e Factor 4 | N/A 0.51 |
| K Factor 5 | N/A 1.15 |
Series |
N/A 67900 |
Outer Ring Width (C) |
N/A 3.25 in82.55 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 8.94 in227 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 10.87 in276.1 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.15 in3.8 mm |
| Effective Center Location8 | N/A 0.63 in16 mm |
Inner Ring Width (B) |
N/A 1.8125 in46.038 mm |
Weight |
N/A 36.52 lb16.566 Kg |