
Cone Part Number |
N/A 73562 |
Cup Part Number |
N/A 73876CD |
Bore (d) |
N/A 5.625 in142.875 mm |
O.D. (D) |
N/A 8.7500 in222.250 mm |
Width (T) |
N/A 2.9802 in75.697 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 115000 lbf510000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 17100 lbf75900 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 29700 lbf132000 N |
| e Factor 4 | N/A 0.44 |
| K Factor 5 | N/A 1.34 |
Series |
N/A 73000 |
Outer Ring Width (C) |
N/A 2.1250 in53.975 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.090 in2.3 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.26 in159 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 8.19 in207.01 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.21 in5.3 mm |
| Effective Center Location8 | N/A 0.25 in6.4 mm |
Inner Ring Width (B) |
N/A 1.245 in31.623 mm |
Weight |
N/A 18.83 lb8.539 Kg |