
Cone Part Number |
N/A 74525 |
Cup Part Number |
N/A 74851CD |
Bore (d) |
N/A 5.2500 in133.350 mm |
O.D. (D) |
N/A 8.5000 in215.900 mm |
Width (T) |
N/A 4.1875 in106.363 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 150000 lbf665000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 22300 lbf99000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 38800 lbf172000 N |
| e Factor 4 | N/A 0.49 |
| K Factor 5 | N/A 1.2 |
Series |
N/A 74000 |
Outer Ring Width (C) |
N/A 3.1875 in80.963 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.98 in152 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 8.23 in208.03 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.17 in4.3 mm |
| Effective Center Location8 | N/A 0.09 in2.3 mm |
Inner Ring Width (B) |
N/A 1.875 in47.625 mm |
Weight |
N/A 29.74 lb13.489 Kg |