
Cone Part Number |
N/A 749V |
Cup Part Number |
N/A 742D |
Bore (d) |
N/A 3.3475 in85.027 mm |
O.D. (D) |
N/A 6.125 in155.575 mm |
Width (T) |
N/A 4 in101.6 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 147000 lbf656000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 21900 lbf97600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 38200 lbf170000 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.8 |
Series |
N/A 745 |
Outer Ring Width (C) |
N/A 3.375 in85.725 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.19 in81 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.64 in143.26 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.05 in1.3 mm |
| Effective Center Location8 | N/A -0.47 in-11.9 mm |
Inner Ring Width (B) |
N/A 1.8375 in46.673 mm |
Weight |
N/A 17.19 lb7.797 Kg |