
Cone Part Number |
N/A 766 |
Cup Part Number |
N/A 752D |
Bore (d) |
N/A 3.5000 in88.900 mm |
O.D. (D) |
N/A 6.3750 in161.925 mm |
Width (T) |
N/A 4.1249 in104.772 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 128000 lbf570000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 19100 lbf84800 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 33200 lbf148000 N |
| e Factor 4 | N/A 0.34 |
| K Factor 5 | N/A 1.71 |
Series |
N/A 755 |
Outer Ring Width (C) |
N/A 3.375 in85.725 mm |
| Max Shaft Fillet Radius6 | N/A 0.280 in7.100 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.45 in113 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.94 in150.11 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.11 in2.8 mm |
| Effective Center Location8 | N/A -0.47 in-11.9 mm |
Inner Ring Width (B) |
N/A 1.9 in48.26 mm |
Weight |
N/A 18.8 lb8.526 Kg |