
Cone Part Number |
N/A 775 |
Cup Part Number |
N/A 774CD |
Bore (d) |
N/A 3.5000 in88.900 mm |
O.D. (D) |
N/A 7.1250 in180.975 mm |
Width (T) |
N/A 4.125 in104.775 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 135000 lbf603000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 20200 lbf89700 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 35100 lbf156000 N |
| e Factor 4 | N/A 0.39 |
| K Factor 5 | N/A 1.51 |
Series |
N/A 775 |
Outer Ring Width (C) |
N/A 3.375 in85.725 mm |
| Max Shaft Fillet Radius6 | N/A 0.190 in4.800 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.41 in112 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 6.65 in168.9 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.13 in3.3 mm |
| Effective Center Location8 | N/A -0.32 in-8.1 mm |
Inner Ring Width (B) |
N/A 1.89 in48.006 mm |
Weight |
N/A 26.22 lb11.894 Kg |