
Cone Part Number |
N/A 798 |
Cup Part Number |
N/A 792CD |
Bore (d) |
N/A 5 in127 mm |
O.D. (D) |
N/A 8.1250 in206.375 mm |
Width (T) |
N/A 4.25 in107.95 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 132000 lbf587000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 19600 lbf87300 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 34200 lbf152000 N |
| e Factor 4 | N/A 0.46 |
| K Factor 5 | N/A 1.27 |
Series |
N/A 795 |
Outer Ring Width (C) |
N/A 3.25 in82.55 mm |
| Max Shaft Fillet Radius6 | N/A 0.13 in3.30 mm |
| Max Housing Fillet Radius7 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 5.75 in146 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.83 in198.12 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.18 in4.6 mm |
| Effective Center Location8 | N/A -0.07 in-1.8 mm |
Inner Ring Width (B) |
N/A 1.9690 in50.013 mm |
Weight |
N/A 27.52 lb12.483 Kg |