
Cone Part Number |
N/A 81630 |
Cup Part Number |
N/A 81963CD |
Bore (d) |
N/A 6.2973 in159.951 mm |
O.D. (D) |
N/A 9.625 in244.475 mm |
Width (T) |
N/A 4.25 in107.95 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 157000 lbf699000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 23400 lbf104000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 40800 lbf181000 N |
| e Factor 4 | N/A 0.35 |
| K Factor 5 | N/A 1.66 |
Series |
N/A 81000 |
Outer Ring Width (C) |
N/A 3.125 in79.375 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.93 in176 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 9.06 in229.11 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.31 in7.9 mm |
| Effective Center Location8 | N/A -0.21 in-5.3 mm |
Inner Ring Width (B) |
N/A 1.8437 in46.83 mm |
Weight |
N/A 32.94 lb14.94 Kg |