
Cone Part Number |
N/A 82576 |
Cup Part Number |
N/A 82932D |
Bore (d) |
N/A 5.7500 in146.050 mm |
O.D. (D) |
N/A 9.3125 in236.538 mm |
Width (T) |
N/A 5.1875 in131.763 mm |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 202000 lbf897000 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 30000 lbf134000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 52300 lbf232000 N |
| e Factor 4 | N/A 0.44 |
| K Factor 5 | N/A 1.32 |
Series |
N/A 82000 |
Outer Ring Width (C) |
N/A 4.1875 in106.363 mm |
| Max Shaft Fillet Radius6 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius7 | N/A 0.06 in1.5 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.54 in166 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 8.94 in227.08 mm |
Cage Location Relative to Backface (Aa) |
N/A 0.15 in3.8 mm |
| Effective Center Location8 | N/A -0.14 in-3.6 mm |
Inner Ring Width (B) |
N/A 2.23 in56.642 mm |
Weight |
N/A 43.69 lb19.817 Kg |